Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
WUDPK - Guide Rollers
Bill of material
18x6 WUDPK 4
ORDERNO
Article-number
18x6 WUDPK 4
WDAB
Wheel-Ø A x width B
18x6
LC
Load capacity
10 kg
TYPE
Type
X
FL
Fixing length
4 mm
WB
Wheel bearing
1 Ball bearing 684 ZZ
BD
Bore diameter
4 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices